1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Heat Shrink Kit (Part Number)

TUBE HEAT-SHRINKABLE TUBE

Portable Heat Shrink Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,999.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a portable heat shrink kit consisting of a range of high-quality heat shrink tubing. The tubing contained in this versatile kit is in a range of colours, (including harmonised colours) and diameters to suit a range of different applications. The box itself is made from plastic with clear ’click’ close draws and a carrying handle on the top. The box can also be stacked or wall mounted for easy access
This heat shrink kit contains a variety of different heat shrink types. These can also be purchased separately and cut to size for use as refills.

 
Part Number
487-3852 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,999.41

฿ 7,333.31

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Polyolefin Flame Retardant Available Sleeve Diameter Assorted
Shrunk Diameter Assorted Shrink Ratio 2:1, 3:1 Adhesive Lined Yes
Sleeve Type Heat Shrink Sleeve Length Assorted Length Contact Configuration 4PDT

Please check the type/dimensions/specifications of the part 487-3852 in the Portable Heat Shrink Kit series.