1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Polyolefin Heat Shrink Tubing, 3:1 Ratio (700-4541)

TUBE HEAT-SHRINKABLE TUBE

Flexible Polyolefin Heat Shrink Tubing, 3:1 Ratio (700-4541)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of high quality, easy to use general purpose heat shrink tubing made from flexible, flame retardant Polyolefin. This heat shrinkable tubing has a low shrink temperature of just 70°C (minimum) and a high shrink ratio of 3:1 which means it shrinks to a third of its original diameter and is ideal for covering irregular or awkward shapes
• Very flexible
• High 3:1 shrinkage ratio, shrinks to a third of its original diameter, ideal for larger, irregular shapes
• Flame retardant (apart from transparent version)
• Operating temperature range of -55 to +135°C
• Low heat shrink temperature of 70°C (minimum)
• Minimum full recovery temperature: 110°C
• Excellent electrical insulation properties
• Resistant to common fluids and solvents
• Excellent abrasion resistance

 
Part Number
700-4541 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Sleeve Diameter Shrunk Diameter Sleeve Length

฿ 976.61

฿ 689.39

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) Black18mm6mm3m

Loading...

  1. 1

Basic Information

Material Polyolefin Flame Retardant Available Standards Met UL
Shrink Ratio 3:1 Adhesive Lined No Sleeve Type Heat Shrink
Halogen Free No Secondary Voltage Rating 0 to 240 V, 0 to 270 V

Please check the type/dimensions/specifications of the part 700-4541 in the Flexible Polyolefin Heat Shrink Tubing, 3:1 Ratio series.

Products with similar specification

Part Number
700-4551
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Sleeve Diameter Shrunk Diameter Sleeve Length

฿ 1,175.04

1 Piece(s) 8 Day(s) White9mm3mm5m