(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro a range of high quality, easy to use adhesive lined heat-shrink tubing made from flexible, flame retardant Polyolefin. This heat shrinkable tubing has a high shrink ratio of 3:1 which means it shrinks to a third of its original diameter and is ideal for covering irregular or awkward shapes. The adhesive lining of this tubing, when melted, provides a watertight sealing and encapsulates wire joints. • Very flexible• Adhesive lined for waterproof sealing• Flame retardant• Good adhesion to metals, polyolefin and PVC• 3:1 shrink ratio, ideal for irregular shapes• Operating temperature range of -55 to +110°C• 110°C shrink temperature• Excellent electrical insulation properties• Resistant to common fluids and solvents• Excellent abrasion resistance
Part Number |
---|
241-7494 |
241-7501 |
241-7517 |
241-7523 |
241-7539 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Sleeve Diameter | For Use With | Shrunk Diameter | Input Voltage Range |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 749.43 ฿ 529.02 | ADHESIVE LINED | 1 Piece(s) | 8 Day(s) | 10 | Yellow | 19mm | DIN Rail Unit | 6mm | - | ||
฿ 897.61 ฿ 633.62 | ADHESIVE LINED | 1 Piece(s) | 8 Day(s) | 10 | Blue | 19mm | DIN Rail Unit | 6mm | - | ||
฿ 505.97 ฿ 357.16 | ADHESIVE LINED | 1 Piece(s) | 8 Day(s) | 10 | Red | 19mm | - | 6mm | 18 to 32 V dc | ||
฿ 505.97 ฿ 357.16 | ADHESIVE LINED | 1 Piece(s) | 8 Day(s) | 10 | White | 19mm | - | 6mm | 18 to 32 V dc | ||
฿ 1,081.76 ฿ 763.61 | ADHESIVE LINED | 1 Piece(s) | 8 Day(s) | 10 | Yellow | 24mm | - | 8mm | 18 to 32 V dc |
Loading...
Material | Polyolefin | Flame Retardant | Available | Standards Met | AMS-DTL-23053/4 Class 3, UL 224 E75077 CSA C22.2 No.198.1 |
---|---|---|---|---|---|
Shrink Ratio | 3:1 | Adhesive Lined | Yes | Sleeve Type | Heat Shrink |
Sleeve Length | 1.2m | Halogen Free | No |
How can we improve?
How can we improve?