1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glassfibre Flat Pair Thermocouple Cables (814-0064)

THERMOCOUPLE CABLES

Glassfibre Flat Pair Thermocouple Cables (814-0064)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Glassfibre insulated flat pair cables in thermocouple types; K, J N or T. Types KX & TX are available in solid 1/0.3mm, JX in 7/0.2mm stranded conductors. Glassfibre insulated flat pair construction, with glassfibre jacket and silicone varnish throughout. The thermocouple cables are also available with a stainless steel overbraid for added protection.
Tolerance Class 2 to IEC-584
Insulation rating -60°C to 350°C (short periods up to 400°C)
Colour code (cores & jacket) to IEC-584-3

 
Part Number
814-0064 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,658.87

฿ 5,106.17

THERMOCOUPLE CABLES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 814-0064 in the Glassfibre Flat Pair Thermocouple Cables series.

Products with similar specification

Part Number
827-5700
827-5704
827-5861
827-5867
827-6066
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHS

฿ 5,701.39

1 Piece(s) 8 Day(s) 10

฿ 4,685.71

1 Piece(s) 8 Day(s) 10

฿ 12,087.88

1 Piece(s) 8 Day(s) 10

฿ 14,221.67

1 Piece(s) 8 Day(s) 10

฿ 2,367.21

1 Piece(s) 8 Day(s) 10