1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PRT Extension Cable Type RTD

PRT EXTENSION CABLE

PRT Extension Cable Type RTD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,162.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible screened copper cables with a black sheath suitable for use with 2, 3 and 4 wire PT100 sensors / platinium resistance thermometers etc
PVC insulated cable for extending Platinum Resistance Thermometers
Can be used to extend 2, 3 or 4 wire RTD configurations
Commonly used for Pt100Ω thermometers but also suitable with other types such as Pt130, Pt500 &
Pt1000Ω
4 core PVC insulated 7/0.2mm tin plated copper conductors, twisted cores, polyester tape & nylon
cord, tin plated copper braided screen with PVC insulated outer jacket
Cores colour coded 2 x Red / 2 x White to IEC-751 with black outer jacket
Heat resistant PVC to 105°C
Good for general purpose cable, highly flexible & waterproof
Insulation rating -10°C to 105°C
Supplied in 10, 25 & 50 metre reel lengths

 
Part Number
290-4954 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,162.31

฿ 1,441.61

PRT EXTENSION CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 290-4954 in the PRT Extension Cable Type RTD series.