1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Firewire Cables

FIREWIRE CABLES

Firewire Cables
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 618.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Firewire (IEEE 1394) compliant cables allow connection of digital cameras, hard drives and scanners to MACs and PCs with the Firewire interface.
Firewire IEEE 1394 compliant cables
Female to female connections
Fully shielded for RFI/EMI protection
Cable length 2m

 
Part Number
331-9329 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 618.99

฿ 436.95

FIREWIRE CABLES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 331-9329 in the Firewire Cables series.