1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unterminated IEC C14 Power Cord

Unterminated IEC C14 Power Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 709.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a high quality and durable power cable assembly or power cord for connecting an appliance to a mains power supply. This power cord is terminated on one end with an IEC C14 type connector that connects to the appliance. The other end of this power lead is unterminated and can be wired to a mains plug when convenient. The power lead features an integrated strain relief that provides additional protection and support to the connector and prevents damage caused by excessive bending
This power cord is terminated with a fully moulded IEC C14 plug which is used to connect the cable to a mating IEC C13 connector in an appliance or as a socket extension. C13 and C14 connectors have 3 pins, a rated current of 10 A and a maximum temperature rating of 70°C, and are sometimes referred to as ’cold connectors’. IEC connectors conform to IEC-60320 specifications laid down by the IEC (International Electrotechnical Commission) to ensure the connector meets common global design standards

 
Part Number
445-740
449-326
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector A Connector A Type Connector A Gender Connector B Type Connector B Angle Hose Outside Diameter Connector A Angle

฿ 853.20

C14 PLUG LEAD 1 Piece(s) 8 Day(s) 10C14, IECFemale, StraightFemaleMale, StraightStraight8mmStraight

฿ 709.23

C14 PLUG LEAD 1 Piece(s) 8 Day(s) 10Unterminated--Male, Right AngleRight Angle12mm-

Loading...

  1. 1

Basic Information

Overall Length(m) 5m Sheath Colour Black Connector B C14, IEC
Standards Met ENEC Outer Sheath Material PVC Voltage Rating 250 V
Current Rating 10 A Connector B Gender Male