1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C15 to Japanese 3P Plug Power Cord

JAPAN 3P PLUG POWER CORD

C15 to Japanese 3P Plug Power Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 306.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Brand, this C15 'Hot Condition' Power Cord is typically used with high temperature appliances such as kettles.

 
Part Number
909-2180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 306.63

JAPAN 3P PLUG POWER CORD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(m) 2m Sheath Colour Black Connector A C15
Connector B Japanese 3 Pole, Japanese Plug Outer Sheath Material PVC Connector A Type C15
Connector A Gender Female Connector B Type Male, Straight Connector B Gender Male
Connector B Angle Straight Outside Diameter 11mm Connector A Angle Straight