1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Schuko to Non-terminated End

Schuko to Non-terminated End
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 315.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, a Moulded DIN 49441/CEE7 2-pin mains plug with integral 10A rated cable. The plugs have double earth contacts and female (euro-style) combined earth. 1·0 mm², 3 core harmonised cable. Free end sleeve stripped back 25 mm. Each individual conductor is also stripped, making it perfect for your application. All models are highly reliable and excellent quality.

 
Part Number
490-217
490-223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
For Use With

฿ 315.29

SCHUKO TO UNTERMINATED END 1 Piece(s) 8 Day(s) 102mType R/S Thermocouple

฿ 752.47

SCHUKO TO UNTERMINATED END 1 Piece(s) 8 Day(s) 103mType T Thermocouple

Loading...

  1. 1

Basic Information

Sheath Colour White Connector A Unterminated Connector B CEE 7/3, Schuko
Standards Met SAA Outer Sheath Material PVC Voltage Rating 250 V
Current Rating 10 A Connector B Type Male, Right Angle Connector B Gender Male
Connector B Angle Right Angle