1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BNC Standard Coaxial Cable (284-3792)

BNC STANDARD

BNC Standard Coaxial Cable (284-3792)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These Coaxial Cables are commonly used for Internal wiring of mainframes, communication instruments, and electronic devices as well as Connection of test head and interface of IC test system. This range of coaxial cable assemblies offer a highly reliable electrical connection for your given application.
A coaxial cable is a specific type of cable that is made up from copper combined with other metal shield materials and components to block signal interference. They include one physical channel to carry the surrounding signal, usually accompanied with a layer of insulation.

 
Part Number
284-3792 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength

฿ 1,118.19

฿ 789.33

BNC STANDARD 1 Piece(s) 8 Day(s) 101m

Loading...

  1. 1

Basic Information

Coaxial Type RG58 Connector A Male BNC Connector B Male BNC
Characteristic Impedance 50 Ω

Please check the type/dimensions/specifications of the part 284-3792 in the BNC Standard Coaxial Cable series.

Products with similar specification

Part Number
240-7683
284-3809
426-2094
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength

฿ 1,171.76

1 Piece(s) 8 Day(s) 103m

฿ 1,614.68

1 Piece(s) 8 Day(s) 102m

฿ 1,448.85

1 Piece(s) 3 Day(s) 105m