1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BNC Straight Plug to Plug RG58 Coaxial Cable Assemblies

COAXIAL CABLE

BNC Straight Plug to Plug RG58 Coaxial Cable Assemblies
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 462.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From the trusted RS Pro brand, a series of 50 Ω BNC plug to plug cable assemblies. The coaxial cable assemblies are constructed from RG58 cable with heat shrink boots for extra protection. Terminated at each end with standard BNC straight plugs featuring quarter turn bayonet coupling. Available in various lengths.
Bayonet coupling- only requires a quarter turn to connect and disconnect
Heat shrink boots for extra protection

 
Part Number
122-2144 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 462.18

฿ 326.25

COAXIAL CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Coaxial Type RG58 Characteristic Impedance 50 Ω

Please check the type/dimensions/specifications of the part 122-2144 in the BNC Straight Plug to Plug RG58 Coaxial Cable Assemblies series.