1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RG178 Coaxial Cable

RG178 B U FEP

RG178 Coaxial Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,691.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coaxial cable is a specific type of cable that is made up from copper combined with other metal shield materials and components to block signal interference. They include one physical channel to carry the surrounding signal, usually accompanied with a layer of insulation.
• A coaxial communication cable, great for communicating!
• Meets the requirements of MIL-C-17F
• Brown FEP (Fluorinated ethylene propylene) outer sheath
• Stranded flexible inner conductor of 7/0.10mm
• Silver plated copper clad steel inner conductor with PTFE Insulation

 
Part Number
906-0626 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,691.08

฿ 1,127.44

RG178 B U FEP 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Sheath (outer coating) color Brown Insulation Material PTFE Conductor Material Silver Plated Copper Clad Steel
Outer Diameter 1.85mm Core Strands 7/0.1 Minimum Operating Temperature -70°C
Size of Strands 0.1 mm Number of Strands 7 Standards Met Euroclass Eca
Coaxial Type RG178B/U Conductor Strand Type Stranded Characteristic Impedance 50 Ω
Sheath Material FEP Attenuation 151 dB @ 1GHz Velocity ratio 69.5%

Please check the type/dimensions/specifications of the part 906-0626 in the RG178 Coaxial Cable series.