Cable, Flat Braided Copper Wire

Brand :
RS Pro

Caution

    Product Description

    Flat tinned copper braid ideal for earthing straps and various other applications that require a strong flexible connection.
    • Fully annealed tinned copper wire
    • For use in normal ambient conditions
    • Meets BS 4109, British specification for copper for electrical purposes
    • 10A version - nom. size 1·9´0·6mm. Basic construction 16´4/0·1 mm (approx. 0·5 mm²)
    • 30A version - nom. size 5´0·7mm. Basic construction 16´6/0·15 mm (approx. 2 mm²)
    • 63A version - nom. size 10´2 mm. Basic construction 24´10/0·2 mm (approx. 7 mm²)
    • 90A version - nom. size 12´2·3 mm. Basic construction 24´12/0·2 mm (approx. 9·3 mm²)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat