(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The H05Z-K cable is designed for pipes/ducts and internal wiring of appliances. As low smoke zero halogen (LSZH) cables, these products are ideal where smoke and toxic fumes may cause a threat to life or equipment; public and government buildings make use of these cables. Class 5 flexible copper conductorFlexible fine stranded coreMax operating temperature +90°C
Part Number |
---|
836-0763 |
836-0767 |
836-0773 |
836-0776 |
836-0785 |
836-0789 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | American Wire Gauge | Sheath Colour | Minimum Operating Temperature | Cable Shape | Number of Strands | Standards Met | Harmonised Code | European Harmonised Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,377.91 ฿ 1,585.35 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 18 AWG | Black | - | Round | 22 | - | H05Z-K | - | ||
฿ 2,377.91 ฿ 1,585.35 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 18 AWG | Blue | -5°C | - | - | Euroclass Eca | - | H05Z-K | ||
฿ 2,377.91 ฿ 1,585.35 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 18 AWG | Green/Yellow | - | Round | 22 | - | H05Z-K | - | ||
฿ 2,377.91 ฿ 1,585.35 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 18 AWG | Brown | - | Round | 22 | - | H05Z-K | - | ||
฿ 1,928.04 ฿ 1,285.42 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 18 AWG | Red | - | Round | 22 | - | H05Z-K | - | ||
฿ 2,377.91 ฿ 1,585.35 | H05Z K CABLE | 1 Piece(s) | 8 Day(s) | 10 | 22 AWG | White | - | Round | 22 | - | H05Z-K | - |
Loading...
Overall Length(m) | 100m | Cross Sectional Area | 0.75 mm² | Voltage Rating | 500 V |
---|---|---|---|---|---|
Insulation Material | Polyolefin Cross-linked EI5 | Conductor Material | Copper | Maximum Operating Temperature | +90°C |
Outer Diameter | 2.8mm | Core Strands | 22/1.0 mm | Size of Strands | 1 mm |
Insulation Wall Thickness | 0.6mm |
How can we improve?
How can we improve?