1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO6722-1 Automotive Wire

ISO6722-1 Automotive Wire
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 658.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ISO 6722 RS cable is designed for use in road vehicle applications where nominal system voltage is greater than (60Vdc or 25Vac) and less than or equal to (600 V dc or 600V ac).
• VW-1 Flammability
• PVC insulation material
• REACH compliant

 
Part Number
122-5857SALE
122-5858SALE
122-5859SALE
122-5860SALE
122-5861SALE
122-5863SALE
122-5866SALE
122-5869SALE
122-5871SALE
122-5876SALE
122-5877SALE
122-5880SALE
122-5882SALE
122-5883SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCross Sectional Area Sheath Colour Outer Diameter Core Strands Number of Strands Conductor Resistance

฿ 845.39

฿ 596.76

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Blue2.7mm57/0.15 mm5718.5 Ω/km

฿ 845.39

฿ 596.76

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Brown2.7mm57/0.15 mm5718.5 Ω/km

฿ 845.39

฿ 596.76

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Green2.7mm57/0.15 mm5718.5 Ω/km

฿ 874.84

฿ 617.55

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²White2.7mm57/0.15 mm5718.5 Ω/km

฿ 828.36

฿ 584.74

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Yellow2.7mm57/0.15 mm5718.5 Ω/km

฿ 845.39

฿ 596.76

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Orange2.7mm57/0.15 mm5718.5 Ω/km

฿ 658.60

฿ 464.91

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Black/Red2.7mm57/0.15 mm5718.5 Ω/km

฿ 828.36

฿ 584.74

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Blue/Red2.7mm57/0.15 mm5718.5 Ω/km

฿ 828.36

฿ 584.74

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 101 mm²Brown/Red2.7mm57/0.15 mm5718.5 Ω/km

฿ 1,194.79

฿ 843.40

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 102 mm²Black3.3mm115/0.15 mm1159.42 Ω/km

฿ 1,410.72

฿ 995.83

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 102 mm²Blue3.3mm115/0.15 mm1159.42 Ω/km

฿ 1,410.72

฿ 995.83

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 102 mm²Red3.3mm115/0.15 mm1159.42 Ω/km

฿ 1,410.72

฿ 995.83

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 102 mm²White3.3mm115/0.15 mm1159.42 Ω/km

฿ 1,410.72

฿ 995.83

ISO6722 1 AUTOMOTIVE WIRE 1 Piece(s) 8 Day(s) 102 mm²Yellow3.3mm115/0.15 mm1159.42 Ω/km

Loading...

  1. 1

Basic Information

Overall Length(m) 30m Voltage Rating 600 V Maximum Operating Temperature +100°C
Minimum Operating Temperature -40°C Cable Shape Wire/Single Core Size of Strands 0.15 mm
Outer Sheath Material PVC Fire Behaviour Flame Retardant