1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated German Colour Coded Bootlace Ferrules【100 Pieces Per Package】 (157-1250)

GERMAN COLOUR RANGE CRIMP

Insulated German Colour Coded Bootlace Ferrules (157-1250)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of high-quality German colour coded bootlace ferrules (also known as cord end terminals) for providing a clean end termination to multi-stranded wires. These reliable wire ferrules ensure that you have a positive connection when connecting wires to terminal blocks and captive terminals.

What Is a Bootlace Ferrule?
A bootlace ferrule is a metal tube or ferrule with a moulded colour coded insulating collar made from nylon. The ferrule is slipped over the end of a multi-stranded wire, crimped and then inserted into a screw or spring clamp connection.

Where is a Bootlace Ferrule Used?
When the end of a multi-stranded wire is stripped and placed directly under a screw terminal the strands of the wire will naturally fan out under the pressure of the screw. Some strands will go astray. This reduces the quality of the electrical connection and can also result in electrical shorts. When a bootlace ferrule is used, the insulated funnel with it's flared design captures all the strands. These strands are then crimped together in the ferrule tube. The crimped ferrule is then inserted into the terminal to create an electrical connection

Features and Benefits
• Excellent electrical connection
• Reduces short circuits
• German colour coded collar for easy ferrule size identification
• Nylon insulated collar for reduced leakage, creepage and gas intrusion
• Tin plated copper tube for excellent conductivity
• Crimped terminal can be repeatedly inserted and removed without degrading end of the wire

Applications
Bootlace ferrules are used on multi-stranded wires that are being inserted into screw terminals and terminal blocks. Applications include consumer units, circuit breakers, electrical control panels and any equipment where there is a requirement for a multi-stranded wire connection.

Questions and Answers

How to Crimp a Bootlace Ferrule
Select the correct size bootlace ferrule and strip the end of the wire. Cut the wires to the same length as terminal and twist the strands together. Slip the bootlace ferrule (insulated collar first) onto the ends of the wire until the wire strands are flush with the end of the tube. Using a ratchet crimping tool, insert the metal tube of the ferrule into the appropriate crimping section (indicated by sizes marked on the tool). Squeeze the tool handles together until the ratchet releases. A ratchet crimping tool is preferable as the handles will remain locked until a full crimp cycle is completed preventing partial crimps. The crimped wire end is now ready to be inserted into connecting terminal

 
Part Number
157-1250 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size AWG Insulation Colour Maximum Wire Size mm² Pin Diameter Pin Length Number of Entries

฿ 354.13

฿ 249.98

GERMAN COLOUR RANGE CRIMP 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020mm12AWG-Grey--12mm-

Loading...

  1. 1

Basic Information

Insulation Material Nylon

Please check the type/dimensions/specifications of the part 157-1250 in the Insulated German Colour Coded Bootlace Ferrules series.

Products with similar specification

Part Number
311-7943
311-7959
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size AWG Insulation Colour Maximum Wire Size mm² Pin Diameter Pin Length Number of Entries

฿ 233.48

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1024mm14AWGInsulatedBlue2.5mm²2.6mm18mm1

฿ 388.07

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1026mm12AWGInsulatedGrey4mm²3.2mm18mm1