1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Insulated Double Crimp Receptacle Wire Terminals【100 Pieces Per Package】 (Part Number)

WIRE TERMINALS

Insulated Double Crimp Receptacle Wire Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 431.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of insulated double crimp receptacle wire terminals made from brass with a copper sleeved barrel. These female wire connectors have nylon or vinyl insulation with a flared design for easy wire insertion. The insulation of these female crimp connectors is colour coded to correspond with the wire size they are used with.

 
Part Number
267-4209 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInsulation Material Length Gender Contact Plating Maximum Wire Size AWG Series Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Tab Size Connector Type

฿ 525.57

฿ 371.00

WIRE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Nylon19.5mmFemaleCopper16AWGFDNYD1Red22AWG0.5mm²1.5mm²2.8 x 0.8mmQuick Disconnect Terminal

Loading...

  1. 1

Basic Information

Contact Material Brass Insulation Insulated

Please check the type/dimensions/specifications of the part 267-4209 in the Insulated Double Crimp Receptacle Wire Terminals series.

Products with similar specification

Part Number
125-1946
125-1947
267-4136
267-4192
267-4221
534-531
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInsulation Material Length Gender Contact Plating Maximum Wire Size AWG Series Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Tab Size Connector Type

฿ 431.31

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Vinyl---16AWG-Red22AWG0.5mm²1.5mm²6.35 x 0.8mmReceptacle

฿ 634.67

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Vinyl---14AWG-Blue16AWG1.5mm²2.5mm²6.35 x 0.8mmReceptacle

฿ 483.76

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Nylon21.5mmFemaleCopper16AWGFDNYD1Red22AWG0.5mm²1.5mm²6.35 x 0.8mmQuick Disconnect Terminal

฿ 1,166.07

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Nylon19.6mmFemaleCopper16AWGFDNYD1Red22AWG0.5mm²1.5mm²2.8 x 0.5mmQuick Disconnect Terminal

฿ 525.57

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Nylon20mmFemaleCopper16AWGFDNYD1Red22AWG0.5mm²1.5mm²4.75 x 0.8mmQuick Disconnect Terminal

฿ 1,198.25

1 Pack(s)

100 Pieces Per Package

8 Day(s) 10Vinyl24.6mmFemaleTin10AWG36Yellow12AWG2.5mm²6mm²6.3 x 0.8mmReceptacle