(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS Pro range of insulated double crimp receptacle wire terminals made from brass with a copper sleeved barrel. These female wire connectors have nylon or vinyl insulation with a flared design for easy wire insertion. The insulation of these female crimp connectors is colour coded to correspond with the wire size they are used with.
Part Number |
---|
267-4221 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Insulation Material | Length | Gender | Contact Plating | Maximum Wire Size AWG | Series | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Tab Size | Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 525.57 ฿ 371.00 | WIRE TERMINALS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon | 20mm | Female | Copper | 16AWG | FDNYD1 | Red | 22AWG | 0.5mm² | 1.5mm² | 4.75 x 0.8mm | Quick Disconnect Terminal |
Loading...
Contact Material | Brass | Insulation | Insulated |
---|
Please check the type/dimensions/specifications of the part 267-4221 in the Insulated Double Crimp Receptacle Wire Terminals series.
Part Number |
---|
125-1946 |
125-1947 |
267-4136 |
267-4192 |
267-4209 |
534-531 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Insulation Material | Length | Gender | Contact Plating | Maximum Wire Size AWG | Series | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Tab Size | Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 431.31 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Vinyl | - | - | - | 16AWG | - | Red | 22AWG | 0.5mm² | 1.5mm² | 6.35 x 0.8mm | Receptacle | ||
฿ 634.67 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Vinyl | - | - | - | 14AWG | - | Blue | 16AWG | 1.5mm² | 2.5mm² | 6.35 x 0.8mm | Receptacle | ||
฿ 483.76 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon | 21.5mm | Female | Copper | 16AWG | FDNYD1 | Red | 22AWG | 0.5mm² | 1.5mm² | 6.35 x 0.8mm | Quick Disconnect Terminal | ||
฿ 1,166.07 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon | 19.6mm | Female | Copper | 16AWG | FDNYD1 | Red | 22AWG | 0.5mm² | 1.5mm² | 2.8 x 0.5mm | Quick Disconnect Terminal | ||
฿ 525.57 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Nylon | 19.5mm | Female | Copper | 16AWG | FDNYD1 | Red | 22AWG | 0.5mm² | 1.5mm² | 2.8 x 0.8mm | Quick Disconnect Terminal | ||
฿ 1,198.25 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Vinyl | 24.6mm | Female | Tin | 10AWG | 36 | Yellow | 12AWG | 2.5mm² | 6mm² | 6.3 x 0.8mm | Receptacle |
How can we improve?
How can we improve?