1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IDC Quick Splice Connectors【50 Pieces Per Package】

SPLICE CONNECTORS

IDC Quick Splice Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 228.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick Splice IDC wire splice connectors made from brass with a colour coded nylon insulation. These Quick Splices provide an simple and time saving wire connection method. The splice is simply placed over the existing wire, the additional wire inserted and the block crimped can then be crimped with pliers. These IDC Quick Splices are available for in-line and T-tap wire connections and accept various wire and tab sizes.

 
Part Number
510-4810 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Diameter Insulation Material Contact Material Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Splice Type Wire Size

฿ 228.21

฿ 161.09

SPLICE CONNECTORS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 1027mm20mmPPBrass18AWGRed22AWG0.5mm²0.75mm²Tap20 to 18 AWG

Loading...

  1. 1

Basic Information

Insulation Insulated Shrouded/Unshrouded Shrouded

Please check the type/dimensions/specifications of the part 510-4810 in the IDC Quick Splice Connectors series.

Products with similar specification

Part Number
510-4832
510-4854
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Diameter Insulation Material Contact Material Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Splice Type Wire Size

฿ 239.79

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1037mm9.8mmNylonPhosphor Bronze18AWGRed22AWG0.5mm²0.75mm²T-Tap20 to 18 AWG

฿ 299.61

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1037mm9.8mmNylonPhosphor Bronze12AWGYellow--4mm²T-Tap12 AWG