1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fully Insulated Crimp Flag Terminals【100 Pieces Per Package】 (Part Number)

CRIMP FLAG TERMINALS

Fully Insulated Crimp Flag Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 633.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Fully Insulated Crimp Flag Terminals
RS Pro Range
Technical Specification

 
Part Number
125-1950 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 633.83

฿ 447.42

CRIMP FLAG TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 15.2mm Insulation Material Nylon Contact Material Brass
Maximum Wire Size AWG 14AWG Insulation Insulated Colour Blue
Minimum Wire Size AWG 16AWG Minimum Wire Size mm² 1.5mm² Maximum Wire Size mm² 2.5mm²
Tab Size 6.35 x 0.8mm Shrouded/Unshrouded Shrouded Tab Thickness 0.8mm
Tab Width 6.35mm Flag Width 7.6mm

Please check the type/dimensions/specifications of the part 125-1950 in the Fully Insulated Crimp Flag Terminals series.