1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Uninsulated Crimp Blade Terminal【100 Pieces Per Package】

FLAT PIN

No Uninsulated Crimp Blade Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 237.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suit cables from 0·5mm² to 1·5mm² and 1·0mm² to 2·5mm²

 
Part Number
433-084 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 237.13

฿ 167.39

FLAT PIN 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 28mm Gender Male Contact Plating Tin
Contact Material Copper Maximum Wire Size AWG 16AWG Insulation Uninsulated
Minimum Wire Size AWG 22AWG Minimum Wire Size mm² 0.5mm² Maximum Wire Size mm² 1.5mm²
Shrouded/Unshrouded Unshrouded Inner Diameter 4mm Blade Width 2.5mm
Hooked No Blade Thickness 0.8mm Blade Length 18mm

Please check the type/dimensions/specifications of the part 433-084 in the No Uninsulated Crimp Blade Terminal series.