(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A range of heavy duty copper butt splice crimp terminals manufactured from a pure grade copper base to BS2871 and electro-tin plated to BS1872,1984. These HD copper butt splice crimp terminals are for use on multi-stranded cables and are available in a variety of sizes.
Part Number |
---|
119-182 |
119-198 |
119-249 |
841-7683 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Diameter | Maximum Wire Size mm² | Wire Size | Shrouded/Unshrouded |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 770.00 ฿ 543.54 | RS BUTT SPLICE TUBE TERMINALS | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | 19mm | 4mm | 6mm² | 6 mm² | Unshrouded | ||
฿ 718.84 ฿ 507.43 | RS BUTT SPLICE TUBE TERMINALS | 1 Pack(s) | 25 Pieces Per Package | 8 Day(s) | 10 | 23mm | 4.5mm | 10mm² | 10 mm² | Unshrouded | ||
฿ 1,420.51 ฿ 1,002.74 | RS BUTT SPLICE TUBE TERMINALS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 43mm | 12mm | 70mm² | 70 mm² | Unshrouded | ||
฿ 4,095.16 ฿ 2,730.24 | RS BUTT SPLICE TUBE TERMINALS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 40mm | 12.4mm | - | 50 mm² | - |
Loading...
Contact Plating | Tin | Contact Material | Copper | Insulation | Uninsulated |
---|---|---|---|---|---|
Splice Type | Butt |
How can we improve?
How can we improve?