1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Crimp Receptacle Wire Terminals【100 Pieces Per Package】

CRIMP WIRE TERMINALS

Insulated Crimp Receptacle Wire Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 536.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insulated Crimp Receptacle Wire Terminals [100 Pieces Per Package]
It is an equipment for connecting two wires together and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 22-16
• Compatible electric wire size (mm²): 0.15-1.5
• Length: 19.6 mm.
• Insulation colors: Red
• Insulation material: Polycarbonate
[Applications]
It is a equipment for connecting two wires together.

 
Part Number
613-9817 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 536.99

฿ 379.06

CRIMP WIRE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Insulation Material Polycarbonate Length 19.6mm Gender Female
Contact Material Brass Maximum Wire Size AWG 16AWG Series FDNI1
Insulation Insulated Colour Red Minimum Wire Size AWG 22AWG
Minimum Wire Size mm² 0.5mm² Maximum Wire Size mm² 1.5mm² Tab Size 2.8 x 0.5mm
Connector Type Quick Disconnect Terminal

Please check the type/dimensions/specifications of the part 613-9817 in the Insulated Crimp Receptacle Wire Terminals series.