(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon insulated tubular copper butt splices with a window or sight-hole. These insulated butt splices are colour coded for use with different wire ranges.Red 0.5 - 1.5 mm²Blue 1 - 2.6 mm²Yellow 4.0 - 6.5 mm²
Part Number |
---|
267-3997 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Diameter | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Wire Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,249.41 ฿ 881.96 | BUTT SPLICE | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 31mm | 4mm | 16AWG | Red | 22AWG | 0.5mm² | 1.5mm² | 22 to 16 AWG |
Loading...
Insulation Material | Nylon | Contact Material | Copper | Insulation | Insulated |
---|---|---|---|---|---|
Splice Type | Butt | Shrouded/Unshrouded | Shrouded |
Please check the type/dimensions/specifications of the part 267-3997 in the Insulated Window Butt Splice series.
Part Number |
---|
267-4007 |
267-4013 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Diameter | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Wire Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,329.20 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 41mm | 6.2mm | 10AWG | Yellow | 12AWG | 4mm² | 6mm² | 12 to 10 AWG | ||
฿ 1,410.80 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 31mm | 4.6mm | 14AWG | Blue | 16AWG | 1.5mm² | 2.5mm² | 16 to 14 AWG |
How can we improve?
How can we improve?