1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Window Butt Splice【100 Pieces Per Package】

Insulated Window Butt Splice
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,249.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nylon insulated tubular copper butt splices with a window or sight-hole. These insulated butt splices are colour coded for use with different wire ranges.
Red 0.5 - 1.5 mm²
Blue 1 - 2.6 mm²
Yellow 4.0 - 6.5 mm²

 
Part Number
267-3997SALE
267-4007SALE
267-4013SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Diameter Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Wire Size

฿ 1,249.41

฿ 881.96

BUTT SPLICE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1031mm4mm16AWGRed22AWG0.5mm²1.5mm²22 to 16 AWG

฿ 3,329.20

฿ 2,219.58

BUTT SPLICE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1041mm6.2mm10AWGYellow12AWG4mm²6mm²12 to 10 AWG

฿ 1,410.80

฿ 995.88

BUTT SPLICE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1031mm4.6mm14AWGBlue16AWG1.5mm²2.5mm²16 to 14 AWG

Loading...

  1. 1

Basic Information

Insulation Material Nylon Contact Material Copper Insulation Insulated
Splice Type Butt Shrouded/Unshrouded Shrouded