1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated French Colour Coded Bootlace Ferrules【25 Pieces Per Package】

Insulated French Colour Coded Bootlace Ferrules
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 264.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro a range of high-quality French colour coded bootlace ferrules (also known as cord end terminals) for providing a clean end termination to multi-stranded wires. These reliable wire ferrules ensure that you have a positive connection when connecting wires to terminal blocks and captive terminals.

What Is a Bootlace Ferrule?
A bootlace ferrule is a metal tube or ferrule with a moulded colour coded insulating collar made from nylon. The ferrule is slipped over the end of a multi-stranded wire, crimped and then inserted into a screw or spring clamp connection.

Where is a Bootlace Ferrule Used?
When the end of a multi-stranded wire is stripped and placed directly under a screw terminal the strands of the wire will naturally fan out under the pressure of the screw. Some strands will go astray. This reduces the quality of the electrical connection and can also result in electrical shorts. When a bootlace ferrule is used, the insulated funnel with it's flared design captures all the strands. These strands are then crimped together in the ferrule tube. The crimped ferrule is then inserted into the terminal to create an electrical connection
• Excellent electrical connection
• Reduces short circuits
• German colour coded collar for easy ferrule size identification
• Nylon insulated collar for reduced leakage, creepage and gas intrusion
• Tin plated copper tube for excellent conductivity
• Crimped terminal can be repeatedly inserted and removed without degrading end of the wire

 
Part Number
311-7870SALE
311-7886SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size AWG Colour Maximum Wire Size mm² Pin Diameter

฿ 273.64

฿ 193.16

FRENCH COLOUR RANGE CRIMP 1 Pack(s)

25 Pieces Per Package

8 Day(s) 1039mm2AWGRed35mm²8.7mm

฿ 264.33

฿ 186.59

FRENCH COLOUR RANGE CRIMP 1 Pack(s)

25 Pieces Per Package

8 Day(s) 1040mm1/0AWGBlue50mm²10.9mm

Loading...

  1. 1

Basic Information

Insulation Material Nylon Insulation Insulated Pin Length 25mm
Number of Entries 1