1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubular Ring Terminals【10-100 Pieces Per Package】

Tubular Ring Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,976.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of heavy duty tubular ring terminals made from copper with a tin plating. These heavy duty tubular ring terminals are ideal for use on multi-stranded cables. Versions of these ring terminals are available with a flared or a chamfered entry for ease of wire insertion.
• Robust, thick-walled design
• Closed barrel ensures crimp terminal fits securely around the cable
• Copper body material provides high conductivity and is easy to crimp
• Tin plating on crimp terminal provides resistance to corrosion, added strength, a reduction in friction and makes it easier to solder
• Funnel-shaped internal barrel for easy wire insertion

 
Part Number
531-920SALE
841-7611SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Minimum Wire Size mm² Maximum Wire Size mm² Shrouded/Unshrouded Stud Size Inner Ring Diameter Outer Ring Diameter

฿ 2,158.65

฿ 1,439.17

RS PRO TUBULAR RING TERMINALS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1050.4mm70mm²70mm²UnshroudedM1212.8mm-

฿ 1,976.83

฿ 1,317.95

RS PRO TUBULAR RING TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1030.7mm16mm²16mm²-8mm8.3mm12.5mm

Loading...

  1. 1

Basic Information

Contact Plating Tin Contact Material Copper Insulation Uninsulated