1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Crimp Ring Terminals【100 Pieces Per Package】

CRIMP RING TERMINALS

Insulated Crimp Ring Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,430.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of insulated crimp ring wire terminals made from copper with a tin plating. These ring terminals have vinyl or nylon insulation with a flared design for easy wire insertion. The insulation of these crimp ring terminals is colour coded to correspond with the wire size they are used with. All models are highly reliable and excellent quality.
Various metric sizes available Available in Red, Yellow and Blue
Each colour corresponds to different wire sizes

 
Part Number
208-2537 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,430.97

฿ 1,620.73

CRIMP RING TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 34.2mm Insulation Material PVC Contact Plating Tin
Contact Material Copper Maximum Wire Size AWG 10AWG Insulation Insulated
Colour Yellow Minimum Wire Size AWG 12AWG Minimum Wire Size mm² 2.5mm²
Maximum Wire Size mm² 6mm² Stud Size M10 Inner Ring Diameter 10mm
Thickness 1mm Outer Ring Diameter 15mm

Please check the type/dimensions/specifications of the part 208-2537 in the Insulated Crimp Ring Terminals series.