1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

German Colour Code Kits

RS GERMAN COLOUR CODE KITS

German Colour Code Kits
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,155.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A selection of German colour code kits with replacement ferrules available in our popular RS range.

 
Part Number
513-2562 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,155.40

฿ 1,437.01

RS GERMAN COLOUR CODE KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type German Colour Coded Connector Type Bootlace Ferrule Kit Contents 0.5mm² to 1.5mm² Wire End Ferrules

Please check the type/dimensions/specifications of the part 513-2562 in the German Colour Code Kits series.