1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Double Crimp Spade Terminals【100 Pieces Per Package】

Insulated Double Crimp Spade Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 666.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of insulated crimp spade wire terminals made from brass with a copper sleeved barrel. These crimp spade connectors have vinyl or nylon insulation with a flared design for easy wire insertion. The insulation of these spade crimp connectors is colour coded to correspond with the wire size they are used with.

Part Number
267-3795SALE
267-3830SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Maximum Wire Size AWG Series Width Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Stud Size Thickness

฿ 666.71

฿ 470.63

CRIMP SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1025.5mm10AWGSNYD8.3mm12AWG4mm²6mm²M3 (#6)1mm

฿ 1,184.89

฿ 836.41

CRIMP SPADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1022mm14AWGSNYDL7.9mm16AWG1.5mm²2.5mm²M4.5 (#8)0.8mm

Loading...

  1. 1

Basic Information

Insulation Material Nylon Contact Plating Tin Contact Material Copper
Insulation Insulated Colour Blue