1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Double Crimp Ring Terminals【100 Pieces Per Package】

Insulated Double Crimp Ring Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 458.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insulated copper double crimp ring terminals with a copper sleeved double crimp barrel. These insulated crimp ring connectors are colour coded for use with different wire ranges and are available with various stud sizes.
Red 0.5 - 1.5 mm²
Blue 1 - 2.6 mm²
Yellow 2.5 - 6.5 mm²

 
Part Number
267-3616SALE
267-3638SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Contact Plating Stud Size Inner Ring Diameter Outer Ring Diameter

฿ 482.68

฿ 340.72

CRIMP RING TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1021.8mm-M5 (#10)5.3mm8mm

฿ 458.85

฿ 323.90

CRIMP RING TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020.4mmTinM4 (#8)4.3mm6.6mm

Loading...

  1. 1

Basic Information

Insulation Material Nylon Contact Material Copper Maximum Wire Size AWG 16AWG
Series RNYD Insulation Insulated Colour Red
Minimum Wire Size AWG 22AWG Minimum Wire Size mm² 0.5mm² Maximum Wire Size mm² 1.5mm²
Thickness 0.75mm