1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boot Lace Ferrule Kit

RS BOOT LACE FERRULE KIT

Boot Lace Ferrule Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,005.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The trusted RS Brand presents this handy DIN46228 Standard replacement ferrule kit. Each kit contains a selection of replacement boot lace ferrules, supplied in a compact plastic case. Each wire end ferrule has a plastic collar that is colour coded to DIN46228 standard. The kit contains ferrules suitable for crimping to a range of cable diameters. The case itself features conveniently marked compartments, sorted by size and ease of selection.

 
Part Number
513-2556 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,005.56

฿ 709.82

RS BOOT LACE FERRULE KIT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Connector Type Bootlace Ferrule Kit Contents 10 x 16 mm², 10 x 6 mm² Ferrules, 20 x 10 mm², 50 x 4 mm²

Please check the type/dimensions/specifications of the part 513-2556 in the Boot Lace Ferrule Kit series.