Insulated Crimp Piggyback Terminal

Brand :
RS Pro

Caution

    Product Description

    A series of RS Pro insulated piggyback crimp terminals with a copper sleeved barrel with nylon or flared vinyl insulation. These insulated piggyback crimp wire connectors are colour coded for use with different wire sizes and accept various tab dimensions. All models are highly reliable and excellent quality.

    Wire Sizes
    Red 0.5 - 1.5 mm²
    Blue 1.5 - 2.5 mm²
    Yellow 2.5 - 6.5 mm²

    RS Pro Range

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat