1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stud Mount Tab Terminals【100 Pieces Per Package】

STUD MOUNT TAB TERMINALS

Stud Mount Tab Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 767.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro range of stud mount tab terminals made from tin plated brass. These stud mount tab connectors are available as single or double ended and with a range tab orientation angles.

 
Part Number
125-1991 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 767.84

฿ 542.02

STUD MOUNT TAB TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 28.5mm Contact Plating Tin Contact Material Brass
Insulation Uninsulated Tab Size 6.35 x 0.8mm Shrouded/Unshrouded Unshrouded
Tab Thickness 0.8mm Tab Width 6.35mm

Please check the type/dimensions/specifications of the part 125-1991 in the Stud Mount Tab Terminals series.