1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uninsulated Crimp Wire Pin Terminals【50 Pieces Per Package】

CRIMP WIRE PIN TERMINALS

Uninsulated Crimp Wire Pin Terminals
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 927.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uninsulated crimp wire pin terminals made from copper with a brazed seam. These non-insulated crimp wire pin terminals are available with a variety of wire sizes.

 
Part Number
809-2357 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 927.51

฿ 654.73

CRIMP WIRE PIN TERMINALS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 22mm Contact Material Copper Maximum Wire Size AWG 8AWG
Insulation Uninsulated Minimum Wire Size AWG 8AWG Minimum Wire Size mm² 10mm²
Maximum Wire Size mm² 10mm² Pin Diameter 4.3mm Pin Length 14mm
Shrouded/Unshrouded Unshrouded

Please check the type/dimensions/specifications of the part 809-2357 in the Uninsulated Crimp Wire Pin Terminals series.