1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Wire Pin Crimp Terminals【100 Pieces Per Package】 (452-631)

WIRE PIN CRIMP TERMINALS

Insulated Wire Pin Crimp Terminals (452-631)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A series of RS Pro Insulated wire pin crimp terminals made from copper.
Mini Yellow 0.2 - 0.5 mm²
Red 0.5 - 1.5 mm²
Blue 1.5 - 2.5 mm²
Yellow 2.5 - 6.5 mm²

 
Part Number
452-631 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Material Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Pin Diameter Pin Length

฿ 1,212.65

฿ 856.01

WIRE PIN CRIMP TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1022mmPVC16AWGRed22AWG0.5mm²1.5mm²1.9mm12mm

Loading...

  1. 1

Basic Information

Contact Plating Tin Contact Material Copper Insulation Insulated
Shrouded/Unshrouded Unshrouded

Please check the type/dimensions/specifications of the part 452-631 in the Insulated Wire Pin Crimp Terminals series.

Products with similar specification

Part Number
208-2559
452-647
613-9637
613-9716
613-9873
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Insulation Material Maximum Wire Size AWG Colour Minimum Wire Size AWG Minimum Wire Size mm² Maximum Wire Size mm² Pin Diameter Pin Length

฿ 1,723.13

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1028mmPVC10AWGYellow12AWG2.5mm²6mm²2.6mm15mm

฿ 835.59

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1022mmPVC14AWGBlue16AWG1.5mm²2.5mm²1.9mm12mm

฿ 965.79

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1019.8mmVinyl14AWGBlue16AWG1.5mm²2.5mm²1.9mm9mm

฿ 607.21

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020.8mmVinyl16AWGRed22AWG0.5mm²1.5mm²1.9mm10mm

฿ 708.11

1 Pack(s)

100 Pieces Per Package

8 Day(s) 1020.8mmVinyl14AWGBlue16AWG1.5mm²2.5mm²1.9mm10mm