(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A series of RS Pro Insulated wire pin crimp terminals made from copper. Mini Yellow 0.2 - 0.5 mm²Red 0.5 - 1.5 mm²Blue 1.5 - 2.5 mm²Yellow 2.5 - 6.5 mm²
Part Number |
---|
452-631 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Insulation Material | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Pin Diameter | Pin Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.65 ฿ 856.01 | WIRE PIN CRIMP TERMINALS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 22mm | PVC | 16AWG | Red | 22AWG | 0.5mm² | 1.5mm² | 1.9mm | 12mm |
Loading...
Contact Plating | Tin | Contact Material | Copper | Insulation | Insulated |
---|---|---|---|---|---|
Shrouded/Unshrouded | Unshrouded |
Please check the type/dimensions/specifications of the part 452-631 in the Insulated Wire Pin Crimp Terminals series.
Part Number |
---|
208-2559 |
452-647 |
613-9637 |
613-9716 |
613-9873 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Insulation Material | Maximum Wire Size AWG | Colour | Minimum Wire Size AWG | Minimum Wire Size mm² | Maximum Wire Size mm² | Pin Diameter | Pin Length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,723.13 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 28mm | PVC | 10AWG | Yellow | 12AWG | 2.5mm² | 6mm² | 2.6mm | 15mm | ||
฿ 835.59 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 22mm | PVC | 14AWG | Blue | 16AWG | 1.5mm² | 2.5mm² | 1.9mm | 12mm | ||
฿ 965.79 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 19.8mm | Vinyl | 14AWG | Blue | 16AWG | 1.5mm² | 2.5mm² | 1.9mm | 9mm | ||
฿ 607.21 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20.8mm | Vinyl | 16AWG | Red | 22AWG | 0.5mm² | 1.5mm² | 1.9mm | 10mm | ||
฿ 708.11 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20.8mm | Vinyl | 14AWG | Blue | 16AWG | 1.5mm² | 2.5mm² | 1.9mm | 10mm |
How can we improve?
How can we improve?