1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PCB Mount DC Power Sockets【10 Pieces Per Package】

PCB MOUNT DC POWER SOCKETS

PCB Mount DC Power Sockets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 225.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This range of PCB-mounted sockets is brought to you under the trusted RS Brand. The mounted power sockets are fitted with a nickel plated N/C contact and are compatible with a 2.1mm dc plug. With sturdy tabs, this versatile range of sockets ensures a reliable and secure connection to printed circuit boards.

 
Part Number
448-376 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 225.08

฿ 158.88

PCB MOUNT DC POWER SOCKETS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Current Rating 1A Voltage Rating 12 V dc Length 14.5mm
Mounting Type PCB Mount Contact Plating Nickel Body Orientation Straight
Contact Material Brass Width 9mm Pin Diameter 2.5mm

Please check the type/dimensions/specifications of the part 448-376 in the PCB Mount DC Power Sockets series.