1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Female UNC 4-40 Screwlock for use with D Connector【10 Pieces Per Package】

SCREWLOCK ASSEMBLIES

Female UNC 4-40 Screwlock for use with D Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 721.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of zinc plated screwlock assemblies for use with D-Sub connectors. The screwlock assembly kits in this range consist of three types; Male screwlock assembly which includes two clips and two locking screws. Female screwlock assemblies available in 8 mm thread length or 13 mm thread length which include locking screws, washers and nuts. Thread size is 4 - 40 UNC. Supplied disassembled.

 
Part Number
814-023 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 721.96

฿ 509.63

SCREWLOCK ASSEMBLIES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

For Use With D Connector Type Screwlock Connector Type D Connector
Thread Size UNC 4-40 Screw Length 8mm Screwlock Gender Female
Finish Zinc CAD Drawing 3D CAD Model

Please check the type/dimensions/specifications of the part 814-023 in the Female UNC 4-40 Screwlock for use with D Connector series.