1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EMI/RFI Shielded Dust Covers【5 Pieces Per Package】

EMI RFI SHIELDED DUST COVERS

EMI/RFI Shielded Dust Covers
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 970.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A simple and effective method of shielding and protecting unconnected 'D' connector ports. The ABS UL94-V0 covers are nickel coated internally.
Push fit onto unconnected ports
Nickel coating guarantees shielding performance
Colour coded covers for plugs and sockets

 
Part Number
284-6555 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 970.93

฿ 685.38

EMI RFI SHIELDED DUST COVERS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Gender Female Number of Contacts 9 Colour Red
Material ABS

Please check the type/dimensions/specifications of the part 284-6555 in the EMI/RFI Shielded Dust Covers series.