1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transistor Pads【100 Pieces Per Package】

TRANSISTOR PADS

Transistor Pads
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 425.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transistor pads provide a convenient method of giving PCB mounted transistors mechanical support
TO5 provides a 2.8mm spacing for three or four lead devices
Material: Black flame-retardant polypropylene
Maximum operating temperature 100°C
Height above board 3.0mm

 
Part Number
402-175 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 425.88

฿ 300.63

TRANSISTOR PADS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

For Use With TO5 Transistor Material PET Accessory Type Transistor Pad

Please check the type/dimensions/specifications of the part 402-175 in the Transistor Pads series.