1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Operated Jackscrews【4 Pieces Per Package】

FINGER OPERATED JACKSCREWS

Finger Operated Jackscrews
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 152.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Zinc-plated mild steel jackscrews for use with screwdown covers (covers not supplied)

 
Part Number
470-522 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 152.81

฿ 107.87

FINGER OPERATED JACKSCREWS 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length 60mm For Use With Screw Down Cover Type Knurled Screw
Material Steel Thread Size UNC 4-40 Finish Zinc
CAD Drawing 3D CAD Model

Please check the type/dimensions/specifications of the part 470-522 in the Finger Operated Jackscrews series.