1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Mount DC Power Socket

Panel Mount DC Power Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 295.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trust of the RS Pro brand, this panel mount socket is designed to couple with push-fit DC power plugs. It is ideal for powering small appliances such as portable radios. The socket has a sleeve/shunt function that permits automatic switchover from AC to DC when the plug is inserted or withdrawn. The split centre pins are shaped to hold the mating plug firmly. There are many types of DC Connectors, along with this one they are usually referred to as a Barrel Connector or a Tip Connector.
You’ll find that DC Power Sockets are usually embedded into small-medium electronic appliances which could be connected to a mains power supply. DC Power Sockets are designed to ensure a safe connection, with smooth disconnect and connect action which is why they are typically used to power and change particular portable computers, electronic instruments and sound systems.

 
Part Number
487-832SALE
487-842SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPin Diameter

฿ 314.91

฿ 222.29

POWER SOCKET 1 Piece(s) 8 Day(s) 102.1mm

฿ 295.65

฿ 208.70

POWER SOCKET 1 Piece(s) 8 Day(s) 102.5mm

Loading...

  1. 1

Basic Information

Current Rating 5A Voltage Rating 12 V dc Length 21.3mm
Mounting Type Panel Mount Contact Plating Nickel Body Orientation Straight
Contact Material Copper