1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retrofit Strain Relief Hoods【10 Pieces Per Package】

RETROFIT STRAIN RELIEF HOODS

Retrofit Strain Relief Hoods
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 370.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grey and black plastic strain relief hoods which can be fitted to RJ45 plug/cable assemblies at any time during the life of the product. Consists of a butterfly style, one piece moulding which simply snaps around plug and cable. When fitted, provides sound plug protection and cable strain relief. Benefits include
Faster plug/cable assembly
Easy upgrade of existing patch cord installations
Extends cable assembly life

 
Part Number
201-0302 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 370.99

฿ 261.88

RETROFIT STRAIN RELIEF HOODS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 32.004mm Colour Black Depth 12.7mm
Interface Type RJ45 Retrofit Capability Yes

Please check the type/dimensions/specifications of the part 201-0302 in the Retrofit Strain Relief Hoods series.