1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Mount DC Power Socket【10 Pieces Per Package】

CHASSIS MOUNT DC POWER SOCKET

Panel Mount DC Power Socket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 234.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro brand, this chassis mounted DC socket is vertically mounted. With nickel plated brass pins and a spring contact, a reliable and secure connection is assured. The connector has solder tags for ease of termination, and screw holes for secure mounting.

 
Part Number
448-370 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 234.87

฿ 165.79

CHASSIS MOUNT DC POWER SOCKET 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Current Rating 1A Voltage Rating 12 V dc Length 16.1mm
Mounting Type Panel Mount Contact Plating Nickel Body Orientation Straight
Contact Material Brass Width 9mm Pin Diameter 2.1mm

Please check the type/dimensions/specifications of the part 448-370 in the Panel Mount DC Power Socket series.