1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self-Terminating Adaptor

CONNECTORS

Self-Terminating Adaptor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,253.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A BNC ’T’ adaptor which may be used for Thin Ethernet trunk line connections. The two sockets on the adaptor will automatically self terminate via an internal 50Ω resistance when plugs are disconnected. Using auto-terminating BNC plugs and Thin Ethernet cable a completely safe network can be constructed (see drawing above).
Un-insinuated

 
Part Number
121-450 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,253.96

฿ 885.17

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Contact Plating Gold Body Orientation Tee Contact Material Brass
Impedance 50Ω Operating Frequency 4GHz Adapter Type BNC Plug to BNC Socket
Adapter Type B BNC Adapter Type A BNC Gender B Female
Gender A Male

Please check the type/dimensions/specifications of the part 121-450 in the Self-Terminating Adaptor series.