1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm RF Coaxial TNC Crimp Plug Connectors

CONNECTORS

50 Ohm RF Coaxial TNC Crimp Plug Connectors
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 763.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm RF coaxial TNC plug connectors with a crimp termination. These 50 Ohm RF coax cable mount crimp plugs have a nickel plated brass body, gold plated centre contact, rubber gasket and are suitable for use with a variety of RF coaxial cably types.

 
Part Number
136-538 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.33

฿ 538.83

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Male Mounting Type Cable Mount Termination Method Crimp, Solder
Contact Plating Gold Body Orientation Straight Contact Material Copper Alloy
Impedance 50Ω Body Plating Nickel Cable Type RG58/U
Polarity Normal

Please check the type/dimensions/specifications of the part 136-538 in the 50 Ohm RF Coaxial TNC Crimp Plug Connectors series.