1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 Ohm RF Coaxial SMA PCB Mount End Launcher

CONNECTORS

50 Ohm RF Coaxial SMA PCB Mount End Launcher
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 677.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50 Ohm RF coaxial SMA PCB mount end launcher connector with a gold plated brass body and centre contact. This 50 Ohm RF coax SMA end launcher is supplied with nut and washer.

 
Part Number
526-5779 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 677.51

฿ 478.25

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Voltage Rating 450 V ac/dc Gender Female Mounting Type Panel Mount
Termination Method Solder Contact Plating Gold Body Orientation Straight
Contact Material Beryllium Copper Impedance 50Ω Operating Frequency 0 to 12.4 GHz, 0 to 18 GHz
Body Plating Gold Polarity Normal Size Subminiature
Bulkhead Yes

Please check the type/dimensions/specifications of the part 526-5779 in the 50 Ohm RF Coaxial SMA PCB Mount End Launcher series.