1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Mount Subminiature SMB Connector

CONNECTORS

Panel Mount Subminiature SMB Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 479.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gold-plated brass bodies, with PTFE insulation and beryllium copper contacts
Rated to 4GHz
End launch jack receptacles with tab contact termination
Two versions available to fit board thickness of 1·57mm or 1·07mm

Part Number
526-5814 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 479.89

฿ 338.75

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Gender Female Mounting Type Panel Mount Termination Method Solder
Contact Plating Gold Body Orientation Straight Contact Material Beryllium Copper
Impedance 50Ω Operating Frequency 0 to 18GHz Body Plating Gold
Size Subminiature Bulkhead Yes

Please check the type/dimensions/specifications of the part 526-5814 in the Panel Mount Subminiature SMB Connector series.