1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Adaptor (back to back sockets)

CONNECTORS

Straight Adaptor (back to back sockets)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 665.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A series of connectors to MIL specifications with high quality materials and PTFE insulation. Non-constant impedance design, suitable for use up to 500V peak and 200MHz, or up to 500MHz with diminished performance.

 
Part Number
546-2633 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 665.47

฿ 469.76

CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 31mm Contact Plating Silver Body Orientation Straight
Contact Material Brass Impedance 50Ω Operating Frequency 500MHz
Body Plating Silver Adapter Type UHF Socket to UHF Socket Adapter Type B UHF
Adapter Type A UHF Gender B Female Gender A Female

Please check the type/dimensions/specifications of the part 546-2633 in the Straight Adaptor (back to back sockets) series.